Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F1814

Compression force transducer

Miniature design up to 1,000 N


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.57

Standard features

Force directioncompression
Relative linearity error1.0% Fnom
Output signal1.0 ±0.1 mV/V
Electrical connectionCable output, free wires
Cable length3 m
Cable diameterØ2 mm
Ingress Protection IPIP64

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
Price€ 91.79
50 N83800034
100 N83800041
500 N83800051
1,000 N83800056