Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F2802

Tension/compression force transducer

S-type up to 50 kN


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.48

Standard features

Force directiontension/compression
Relative linearity error±0.05% Fnom
Output signal2.0 ±0.1 mV/V
Electrical connectionCable output, free wires
Cable length3 m

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Ingress Protection IPIP65IP67
Rated force/Rated load
Price€ 161.50€ 184.70
1 kN83800402
Price€ 184.70
5 kN83800416
10 kN83805236
Price€ 219.60
20 kN83805464
50 kN83805468