Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F2812

Tension/compression force transducer

Up to 1,000 N


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.49

Standard features

Force directiontension/compression
Relative linearity error±0.5% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, free wires
Cable length3 m
Ingress Protection IPIP65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
Price€ 115.10
50 N83800592
100 N83800598
500 N83801316
1,000 N83800615