Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F4801

Single point load cell up to 250 kg


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetFO53.10

Standard features

Force directioncompression
Relative linearity error±0.02% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, free wires
Cable length0.45 m
Cable diameterØ4 mm
Ingress Protection IPIP65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
Price€ 44.46
10 kg83809290
20 kg83809292
50 kg83809297
Price€ 67.25
100 kg83809299