Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F4802

Single point load cell

Up to 10 kg


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetFO53.13

Standard features

Force directioncompression
Relative linearity error±0.02% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, free wires
Cable length0.45 m
Cable diameterØ3 mm
Ingress Protection IPIP65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
Price€ 44.46
1 kg83805552
3 kg83800887