Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TC10-B

Thermocouple

For additional thermowell


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 65.02

Standard features

Thermocouple typeType K
Number of thermocouplesSingle thermocouple
Accuracy class of the sensorClass 1, IEC 60584
Validity limits of class accuracy-40…+1000 °C
Hot junctionUngrounded
Head / housingBSZ, Aluminum, ball shaped, flip-top
Cable entryStandard cable entry
Thread size cable entryM20 x 1.5
Connection to neck tubeM24 x 1,5
Neck tubeD = 12 x 2.5 mm (DIN 43772)
Neck length [MH/N]150 mm (approx. 6 inch)
Insert diameter6 mm
Sheath material measuring insertAlloy 600

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
TransmitterWithout (terminal block)T16, Digital-transmitter, 4…20 mA, programmable
Thread sizeG 1/2 BM18x1.5G 1/2 BM18x1.5
Electrical approvalWithoutATEXWithoutATEXWithoutATEXWithoutATEX
Ignition protection typeWithoutEx iWithoutEx iWithoutEx iWithoutEx i
Insertion length [A]
Price€ 153.25€ 187.73€ 162.98€ 197.47€ 319.96€ 392.48€ 329.69€ 402.22
200 mm1442797414427982144287771442878314428146144281801442878814428793
Price€ 155.94€ 190.43€ 165.68€ 200.16€ 322.65€ 395.18€ 332.39€ 404.92
260 mm1442797514427985144287781442878414428148144281991442878914428794
Price€ 157.74€ 192.23€ 167.48€ 201.96€ 324.45€ 396.98€ 334.19€ 406.71
300 mm1442797614427988144287791442878514428149144282001442879014428795
Price€ 159.09€ 193.57€ 168.83€ 203.31€ 325.80€ 398.32€ 335.54€ 408.06
330 mm1442797814427990144287801442878614428161144282031442879114428796
Price€ 162.23€ 196.72€ 171.97€ 206.46€ 328.95€ 401.47€ 338.68€ 411.21
400 mm1442798014427992144287821442878714428179144282041442879214428797