Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models IV30, IV31, IV50, IV51

Valve manifold

3-, 5-valve manifold for differential pressure measuring instruments


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.23
Medium temperaturemax. +204°C [400°F] - PTFE
Medium temperaturemax. +538°C [1.000°F] - graphite
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
Body materialother materials also available on request

Standard features

Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Bonnet designStandard
Certificates accessoryNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Version3-Valve Manifold
DesignStandard pattern, C-2-C instrument: 37mmStandard pattern, C-2-C instrument: 54mm
Valve positionAngled, Differential Pressure GaugeRadial, Differential Pressure GaugeAngled, Direct Mounting
Vent connectionwithoutwithoutwithout
Connection process side + instrument side
Price€ 346.21€ 415.31€ 287.00
1/2 NPT female - G 1/4 male swivel3118787981640933
1/2 NPT male - G 1/4 male swivel4875290081640935
1/2 NPT male - G 1/2 male swivel8164092136709683
Price€ 345.45€ 414.55€ 287.00
1/2 NPT male - G 1/2 female swivel8164092281640937
Price€ 338.00€ 407.10€ 287.00
G 3/8 female - G 1/4 male swivel1442240981640938
Price€ 338.15€ 407.25€ 287.00
G 3/8 female - G 1/2 male swivel8164092381640195
Price€ 346.21€ 415.31€ 287.00
G 1/2 male - G 1/4 male swivel3710501881640943
G 1/2 male - G 1/2 male swivel8164093081640945
Price€ 287.00
1/2 NPT female - IEC 61518-B81641391
IEC 61518 - IEC 61518-B81641396


  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Version5-Valve Manifold
DesignStandard pattern, C-2-C instrument: 37mmStandard pattern, C-2-C instrument: 54mm
Valve positionAngled, Differential Pressure GaugeRadial, Differential Pressure GaugeAngled, Direct Mounting
Vent connectionG 1/8 female without plugG 1/4 female without plug1/4" NPT female with plug
Connection process side + instrument side
Price€ 564.11€ 633.21€ 471.10
1/2 NPT female - G 1/4 male swivel5845593181641366
1/2 NPT male - G 1/4 male swivel8164033681641367
Price€ 563.35€ 632.45€ 471.10
1/2 NPT male - G 1/2 male swivel
1/2 NPT male - G 1/2 female swivel8164103681641050
Price€ 555.90€ 625.00€ 471.10
G 3/8 female - G 1/4 male swivel202037181641051
Price€ 556.05€ 625.15€ 471.10
G 3/8 female - G 1/2 male swivel8164103881640196
Price€ 564.11€ 633.21€ 471.10
G 1/2 male - G 1/4 male swivel202038981641054
G 1/2 male - G 1/2 male swivel8164104183141757
Price€ 471.10
1/2 NPT female - IEC 61518-B48758030
IEC 61518 - IEC 61518-B81641427