Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR10-A

Measuring insert

For resistance thermometer


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.01

Standard features

Sensor1xPt100, 4-wire
Accuracy class of the sensorClass A, IEC 60751
Temperature range of selected class-30...+300°C
Diameter measuring insert6 mm
Sheath material measuring insertStainless steel 1.4571

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
TransmitterWithout (terminal block)T15, Digital-transmitter, 4…20 mA, programmable
Electrical approvalWithoutATEXWithoutATEX
Ignition protection typeWithoutEx iWithoutEx i
Measuring insert length [l5]
Price€ 138.41€ 173.10€ 300.00€ 372.75
315 mm14155757144264681442671514426730
Price€ 140.00€ 174.70€ 301.60€ 374.34
375 mm14309893144264721442672414426733
Price€ 140.80€ 175.49€ 302.40€ 375.14
405 mm14426459144264741442672614426735
Price€ 144.79€ 179.48€ 306.39€ 379.13
555 mm14426462144264761442672814426736