Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR22-A

Resistance thermometer

For sanitary applications, exchangeable sensor


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.22

Standard features

Sensor1xPt100, 3-wire
Accuracy class of the sensorClass A, IEC 60751
Temperature range of selected class-30...+250°C
Head / housingBVS, Stainless steel, screwed cap
Thread size cable entryM20 x 1.5
Cable entryCable gland stainless steel, hygienic design (cable Ø 6...12 mm)
TransmitterWithout (terminal block)
Protection tube diameter6 mm
Material wetted partsStainless steel 1.4435 (316L) UNS S31603, Ra ≤ 0.76 µm
Neck tube diameter12 mm
Neck lengh - Thermowell [M]85 mm
SealingAdditional sealing plus wiper

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionTRI-Clamp (ASME BPE)VARINLINE®BioControl®Union nut DIN 11851
Size / DesignDN 1" for tubes acc. to ASME BPEForm N, DN 40size 50, (Mounting-Diameter 50,0 mm)Conical coupling DN 40
Insertion length [U1]
Price€ 664.70€ 737.65€ 731.55€ 698.95
30 mm14424781
Price€ 641.58€ 737.65€ 731.55€ 698.95
50 mm14025711140257121402571314025715
Price€ 649.35€ 745.42€ 739.32€ 706.72
100 mm14057862140578641405786614057869
Price€ 652.44€ 748.51€ 742.41€ 709.81
150 mm14057863140578651405786814057871