Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A2G-10

Differential pressure gauge

For ventilation and air-conditioning, NS 110


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 07.40
Nominal size110 mm
Accuracy classclass 3.0 (≤ 125 Pa Kl 5.0; ≤100 Pa Kl 10.0)
WindowMacrolon (UV-stabilized)

Standard features

Caseblack plastic
Set / drag pointerexternally adjustable red set pointer on window
Ingress protectionIP 65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Pressure connection2x Angular + 2x Straight, device side G1/8, for pipe diameter 4…6 mm (1/8"...1/4")
case fixingPanel mounting with 3 mounting screwedwall mounting with 3 mounting screwed
Scale range
Price€ 203.68€ 203.68
0 Pa...100 Pa4250028242500422
0 Pa...250 Pa4250028342500423
Price€ 186.11€ 186.11
0 Pa...300 Pa4250028442500424
0 Pa...500 Pa4250028542500425
0 Pa...750 Pa4250028642500426
0 Pa...2500 Pa4250028742500427
Price€ 268.45€ 268.45
-50 Pa...50 Pa4250028142500421