Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A2G-15

Differential pressure gauge with output signal

For ventilation and air-conditioning


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPV 17.40
Nominal size110 mm
Accuracy classclass 3.0 (≤ 125 Pa Kl 5.0; ≤100 Pa Kl 10.0)
WindowMacrolon (UV-stabilized)

Standard features

Pressure connection2x Angular + 2x Straight, device side G1/8, for pipe diameter 4…6 mm (1/8"...1/4")
Set / drag pointerexternally adjustable red set pointer on window
Ingress protectionIP 65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
case fixingwall mounting with 3 mounting screwed
Output signal4 ... 20 mA, 2-wire
Scale range
Price€ 708.98
0 Pa...250 Pa42500701
Price€ 691.40
0 Pa...500 Pa42500702
0 Pa...1000 Pa42500703