Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model EZE53

Pre-assembled cable

With M12 x 1 mating connector


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Technical data acc. to datasheetAC50.08

Standard features

Coding connection 1A-coding
Connection execution 2open end
Shieldingshielded
Temperature range-40 ... + 80°C (fixed installation)
Cable materialPUR
Ingress Protection IPIP65 / IP67

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Connection execution 1M12x1, straight couplingM12x1, angle coupling
Executionstandardstandard
Connection assignment4-wire5-wire4-wire5-wire
Wire cross section4 x 0.34 mm25 x 0.34 mm24 x 0.34 mm25 x 0.34 mm2
Cable diameterØ4.75 mm - Ø5.7 mmØ5.05 mm - Ø6 mmØ4.75 mm - Ø5.7 mmØ5.05 mm - Ø6 mm
Cable length
Price€ 22.07€ 45.31€ 22.07€ 45.31
2 m1425945114259452
Price€ 33.69€ 45.31€ 33.69€ 45.31
5 m14259453791006721429348179100686
Price€ 45.31€ 45.31
10 m1425945414259455