Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model IV2

Block-and-bleed valve

2-valve manifold


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.19
Medium temperaturemax. +204°C [400°F] - PTFE
Medium temperaturemax. +538°C [1.000°F] - graphite
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
Body materialother materials also available on request

Standard features

VersionBlock and bleed valve, 2-valve manifold
Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Bonnet designStandard
Certificates accessoryNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
DesignSquareFlatFlat, Direct Mounting
Vent connection1/4" NPT female with plug1/4" NPT female with plug1/4" NPT female with plug
Valve positionIn-lineIn-lineSide-by-side, Panel MountingL-Shaped bonnet
MountingWithout bracket holeWith bracket holesWith bracket holesWith bracket holes
Bolt for manifoldswithoutwithoutwithoutin carbon steel, 8.8
Connection process side + instrument side
Price€ 157.08€ 157.08€ 191.60€ 216.58
G 1/2 female - G 1/2 female4876043568158656
Price€ 164.23€ 157.08€ 191.60€ 216.58
G 1/2 male - G 1/2 female14275097
Price€ 206.94€ 157.08€ 191.60€ 216.58
M20x1,5 male - M20x1,5 female14275449
Price€ 157.08€ 157.08€ 191.60€ 216.58
1/4 NPT female - 1/4 NPT female816408094875928681640824
1/2 NPT female - 1/2 NPT female142754024582620584057909
Price€ 164.23€ 216.58
1/4 NPT male - 1/4 NPT female46957996
1/2 NPT male - 1/2 NPT female47442334
Price€ 216.58
1/2 NPT female - IEC 61518-B81640626