Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TC50

Surface thermocouple


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 65.50

Standard features

DesignWith lead wires
Thermocouple typeType K
Number of thermocouplesSingle thermocouple
Accuracy class of the sensorClass 1, IEC 60584
Validity limits of class accuracy-40…+1000 °C
Hot junctionUngrounded
Lead wire insulationPTFE/PFA jacket, application range -60...+250 °C
Cable length [W]2000 mm
Cable endingStripped leads
Probe diameter6 mm
Probe materialAlloy 600

Worm drive hose clip fixing: for pipe Ø 13...25 mm, Stainless steel

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionWorm drive hose clip fixing
Electrical approvalWithoutATEX
Ignition protection typeWithoutEx i
A-dimension [A]
Price€ 105.11€ 137.54
100 mm1451492614514930