Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR10-B

Resistance thermometer

For additional thermowell


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.02

Standard features

Sensor1xPt100, 4-wire
Accuracy class of the sensorClass A, IEC 60751
Temperature range of selected class-30...+300°C
Head / housingBSZ, Aluminum, ball shaped, flip-top
Cable entryStandard cable entry
Thread size cable entryM20 x 1.5
Connection to neck tubeM24 x 1,5
Neck tubeD = 12 x 2.5 mm (DIN 43772)
Neck length [MH/N]150 mm (approx. 6 inch)
Diameter measuring insert6 mm
Sheath material measuring insertStainless steel 1.4571

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
TransmitterWithout (terminal block)T15, Digital-transmitter, 4…20 mA, programmable
Thread sizeG 1/2 BM18x1.5G 1/2 BM18x1.5
Electrical approvalWithoutATEXWithoutATEXWithoutATEXWithoutATEX
Ignition protection typeWithoutEx iWithoutEx iWithoutEx iWithoutEx i
Insertion length [A]
Price€ 195.10€ 229.58€ 204.83€ 239.32€ 356.64€ 429.17€ 366.37€ 438.91
110 mm1442696214426979144275941442759914427583144275881442760414427612
Price€ 195.89€ 230.37€ 205.62€ 240.11€ 357.43€ 429.96€ 367.16€ 439.70
140 mm1442697114426982144275951442760014427584144275891442760914427613
Price€ 196.41€ 230.90€ 206.15€ 240.63€ 357.95€ 430.49€ 367.69€ 440.23
160 mm1442697314427001144275961442760114427585144275901442760614427614
Price€ 197.46€ 231.95€ 207.20€ 241.69€ 359.01€ 431.54€ 368.74€ 441.28
200 mm1439619314427060144275971442760214427586144275921442761014427615
Price€ 198.25€ 232.74€ 207.99€ 242.48€ 359.79€ 432.33€ 369.53€ 442.07
230 mm1442697514427063144275981442760314427587144275931442761114427616