Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR10-D

Threaded resistance thermometer

Miniature design


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.04

Standard features

Sensor1xPt100, 3-wire
Accuracy class of the sensorClass B, IEC 60751
Temperature range of selected class-50...+250°C
Head / housingJS, Aluminum
Cable entryStandard cable entry
Thread size cable entryM16 x 1.5
TransmitterWithout (terminal block)
Measuring insertNot removable
Connection to neck tubeM10 x 1
Protection tube diameter6x1 mm
Protection tube materialStainless steel 1.4571

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Protection tubeWithout process connectionWith threaded process connection
Process connectionWithoutDouble threaded hex bushingCompression fitting with stainless steel ferrule
Thread sizeWithoutG 1/2 BG 1/2 B
Neck length [MH/N]7 mm10 mm50 mm (approx. 2 inch)
Insertion length [A]
Price€ 75.79€ 130.74€ 156.72
50 mm145147211456313714514727
Price€ 77.17€ 132.12€ 158.10
100 mm145147251456313814514728
Price€ 78.55€ 133.50€ 159.48
150 mm145147261456314014514729