Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR36

Resistance thermometer

Threaded, compact version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.36
Electrical connectionAngled plug - DIN EN 175301- 803 Form A

Standard features

Electrical approvalWithout
Sensor diameter ød6 mm
Neck length N(MH)Without
Permissible ambient temperature-40 ... +85 °C (-40 ... +185 °F)
Accessories electr. connectionMating plug with blue sealing - DIN EN 175301-803 Form A

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signal4…20mA, 2-wirePt100 Class A (IEC 60751), 3-wire
Process temperature-30 ... +150°C-30 ... +150°C
Measuring range start value0Without
Measuring range end value150Without
Process connectionFixed threaded hex bushing G1/4 BFixed threaded hex bushing G1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPTFixed threaded hex bushing G1/4 BFixed threaded hex bushing G1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPT
Insertion length A
Price€ 130.49€ 130.49€ 130.49€ 130.49€ 90.34€ 90.34€ 90.34€ 90.34
50 mm1448885514488862144922581449226514497575144975251449758114497578
100 mm1448885914488864144922621449226914497576144975621449758214497579
Price€ 138.36€ 138.36€ 138.36€ 138.36€ 98.21€ 98.21€ 98.21€ 98.21
150 mm1448886114488866144922631449227014497577144975741449758314497580