Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR50

Surface resistance thermometer


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.50

Standard features

DesignWith lead wires
Sensor1xPt100, 3-wire
Accuracy class of the sensorClass B, IEC 60751
Temperature range of selected class-50...+250°C
Lead wire insulationPTFE/PFA jacket, application range -60...+250 °C
Cable length [W]2000 mm
Cable endingStripped leads
Probe diameter6 mm
Probe materialStainless steel 1.4571
Mechanical requirementsStandard probe tip (max. 6 g, peak to peak)

Worm drive hose clip fixing: for pipe Ø 23...62 mm, Stainless steel
Metal contact block: 30 x 40 x 8 mm (W x L x H) with drill-hole d = 6.5 mm, 1.4571

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionWorm drive hose clip fixingMetal contact block
Electrical approvalWithoutATEXWithoutATEX
Ignition protection typeWithoutEx iWithoutEx i
A-dimension [A]
Price€ 114.90€ 147.33€ 88.51€ 120.94
50 mm14514815145148161451481314514814